SNVSC24 April 2021 LP8758-EA
PRODUCTION DATA
Address: 0x22
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved | BUCK_LOAD_CURRENT[9:8] |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:2 | Reserved | R | 00 0000 | |
1:0 | BUCK_LOAD_ CURRENT[9:8] | R | 0x0 | This register describes 2 MSB bits of the average load current on the selected converter core with a resolution of 20 mA per LSB and a maximum 20 A current. |