SNVSC24 April 2021 LP8758-EA
PRODUCTION DATA
The LP8758-EA device is designed to meet power management requirements for low-power processors in mobile phones, network cards, and similar applications. The device contains four step-down DC-DC converter cores, providing four output voltage rails. The device is controlled by an I2C-compatible serial interface.
The automatic PWM-PFM (AUTO mode) operation maximizes efficiency over a wide output-current range.
The LP8758-EA supports programmable start-up and shutdown sequencing synchronized to hardware Enable input signal.
The protection features include short-circuit protection, current limits, input supply UVLO, and temperature warning and shutdown functions. Several error flags are provided for status information of the device. In addition, the LP8758-EA device supports load current measurement without the addition of external current sense resistors. During start-up and voltage change, the device controls the output slew rate to minimize output voltage overshoot and the inrush current.
PART NUMBER | DEFAULT OUTPUT VOLTAGE | |
---|---|---|
LP8758-EA | VOUT0 | 800 mV |
VOUT1 | 800 mV | |
VOUT2 | 800 mV | |
VOUT3 | 800 mV |