SNVSAL1C December 2017 – June 2021 LP87702-Q1
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NUMBER | ||
AGND | 4 | G | Ground |
CLKIN | 22 | D/I/O | External clock input. Alternative function is general purpose digital output 2 (GPO2). Second alternative function is watchdog disable (WD_DIS) |
EN1 | 19 | D/I | Programmable Enable 1 signal. |
FB_B0 | 2 | A | Output voltage feedback for Buck0. |
FB_B1 | 3 | A | Output voltage feedback for Buck1. |
GPO0 | 12 | D/O | General purpose digital output 0. |
nINT | 1 | D/O | Open-drain interrupt output. Active LOW. |
NRST | 11 | D/I | Reset signal for the device. |
PG0 | 29 | D/O | Programmable power-good indication signal. |
PG1 | 32 | D/O | Programmable power-good indication signal. Alternative function is general purpose digital output 1 (GPO1). |
PGND_B0 | 23, 24 | P/G | Power ground for Buck0. |
PGND_B1 | 17, 18 | P/G | Power Ground for Buck1. |
PGND_BST | 10 | P/G | Power ground for boost. |
SCL | 20 | D/I | Serial interface clock input for I2C access. Connect a pullup resistor. Alternative function is programmable to the enable 2 signal. |
SDA | 21 | D/I/O | Serial interface data input and output for I2C access. Connect a pullup resistor. Alternative function is programmable to the enable 3 signal. |
SW_B0 | 25, 26 | P/O | Buck0 switch node. |
SW_B1 | 15, 16 | P/O | Buck1 switch node. |
SW_BST | 9 | P/I | Boost input. Bypass switch input when this mode is selected. |
VANA | 5 | P | Supply voltage for analog and digital blocks. Must be connected to same node with VIN_Bx. |
VMON1 | 30 | A/I | Voltage monitoring input 1. |
VMON2 | 31 | A/I | Voltage monitoring input 2. |
VIN_B0 | 27, 28 | P/I | Input for Buck0. The separate power pins VIN_Bx are not connected together internally – VIN_Bx pins must be connected together in the application and be locally bypassed. |
VIN_B1 | 13, 14 | P/I | Input for Buck1. The separate power pins VIN_Bx are not connected together internally – VIN_Bx pins must be connected together in the application and be locally bypassed. |
VOUT_BST | 8 | P/O | Boost output. Bypass switch output when this mode is selected. |
WD_RESET | 6 | D/O | Reset output from window watchdog |
WDI | 7 | D/I | Digital input signal for window watchdog |
Thermal pad | N/A | G | |
A: Analog Pin, D: Digital Pin, G: Ground Pin, P: Power Pin, I: Input Pin, O: Output Pin |