SNVSAL1C December 2017 – June 2021 LP87702-Q1
PRODUCTION DATA
The LP87702-Q1 is a high-efficiency, high-performance power supply IC with two step-down DC/DC converters (Buck0 and Buck1) and boost converter for automotive and industrial applications. The input voltage range is from 2.8 V to 5.5 V. The typical application input voltage levels are 3.3 V and 5 V. VANAOVP is set to 4.3 V (typical) with 3.3 V input and boost enabled. The boost can be used as a load switch and VANAOVP is set to 5.8 V (typical) when input voltage is 5 V. VANAOVP is selected in OTP by VANA_OVP_SEL and is a fixed factory setting. Table 8-1 lists the output characteristics of the various converters.
SUPPLY | OUTPUT | ||
---|---|---|---|
VOUT RANGE (V) | RESOLUTION (mV) | IMAX MAXIMUM OUTPUT CURRENT (mA) | |
Boost | 4.9 to 5.2 | 100 | 600 |
Buck0 | 0.7 to 3.36 | 10 (0.7 V to 0.73 V) 5 (0.73 V to 1.4 V) 20 (1.4 V to 3.36 V) | 3500 |
Buck1 | 0.7 to 3.36 | 10 (0.7 V to 0.73 V) 5 (0.73 V to 1.4 V) 20 (1.4 V to 3.36 V) | 3500 |
The LP87702-Q1 converters support switching clock synchronization to an external clock connected to CLKIN input. The external clock can be from 1 MHz to 24 MHz with 1-MHz steps. Alternatively, optional spread spectrum mode can be enabled to reduce EMI.
LP87702-Q1 features include diagnostics, monitoring, and protections for the devices internal and system level operation, which are the following:
LP87702-Q1 control interface: