SNVSBU3 March 2021 LP87702
PRODUCTION DATA
Section 8.2 shows the inductors L0, L1, and L2. The inductor's inductance and DCR affects the buck and boost converter's control loop. Table 8-2 lists the recommended inductors, or similar ones, that should be used. Pay attention to the inductor's saturation current and temperature rise current. Check that the saturation current is higher than the peak current limit and the temperature rise current is higher than the maximum expected rms output current. Section 6 shows the minimum effective inductance that ensures good performance. The inductor's DC resistance should be less than 0.05 Ω for good efficiency at high-current condition. The inductor AC loss (resistance) also affects conversion efficiency. Higher Q factor at switching frequency usually gives better efficiency at light load to middle load. Shielded inductors are preferred as they radiate less noise.
MANUFACTURER | PART NUMBER | VALUE | DIMENSIONS L × W x× H (mm) |
RATED DC CURRENT, ISAT max / ITEMP max (A) |
DCR typ / max (mΩ) |
---|---|---|---|---|---|
MURATA | DFE20162E-R47M | 0.47 µH (20%) | 2 × 1.6 × 1.2 | 5.5 / 4.5(1) | - / 26 |
MURATA | DFE252012F-R47M | 0.47 µH (20%) | 2.5 × 2 × 1.2 | 6.7 / 4.9(1) | - / 23 |
MANUFACTURER | PART NUMBER | VALUE | DIMENSIONS L × W x× H (mm) |
RATED DC CURRENT, ISAT max / ITEMP max (A) |
DCR typ / max (mΩ) |
---|---|---|---|---|---|
MURATA | DFE201612E-1R0M | 1 µH (20%) | 2 × 1.6 × 1.2 | 4.0 / 2.9 (1) | - / 42 |
MURATA | DFE252012F-1R0M | 1 µH (20%) | 2.5 × 2 × 1.2 | 4.2 / 3.3 (1) | - / 40 |