SNVSBU3 March 2021 LP87702
PRODUCTION DATA
The LP87702 is a high-efficiency, high-performance power supply IC with two step-down DC/DC converters (Buck0 and Buck1) and boost converter for automotive and industrial applications. The input voltage range is from 2.8 V to 5.5 V. The typical application input voltage levels are 3.3 V and 5 V. VANAOVP is set to 4.3 V (typical) with 3.3 V input and boost enabled. The boost can be used as a load switch and VANAOVP is set to 5.8 V (typical) when input voltage is 5 V. VANAOVP is selected in OTP by VANA_OVP_SEL and is a fixed factory setting. Table 7-1 lists the output characteristics of the various converters.
SUPPLY | OUTPUT | ||
---|---|---|---|
VOUT RANGE (V) | RESOLUTION (mV) | IMAX MAXIMUM OUTPUT CURRENT (mA) | |
Boost | 4.9 to 5.2 | 100 | 600 |
Buck0 | 0.7 to 3.36 | 10 (0.7 V to 0.73 V) 5 (0.73 V to 1.4 V) 20 (1.4 V to 3.36 V) | 3500 |
Buck1 | 0.7 to 3.36 | 10 (0.7 V to 0.73 V) 5 (0.73 V to 1.4 V) 20 (1.4 V to 3.36 V) | 3500 |
The LP87702 converters support switching clock synchronization to an external clock connected to CLKIN input. The external clock can be from 1 MHz to 24 MHz with 1-MHz steps. Alternatively, optional spread spectrum mode can be enabled to reduce EMI.
LP87702 features include diagnostics, monitoring, and protections for the devices internal and system level operation, which are the following:
LP87702 control interface: