SNVSBU3 March 2021 LP87702
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN_B0, VIN_B1, SW_BST, VANA | Voltage on input power connections | –0.3 | 6 | V |
SW_B0, SW_B1 | Voltage on buck switch nodes | –0.3 | (VIN_Bx + 0.3 V) with 6-V maximum | V |
FB_B0, FB_B1 | Voltage on buck voltage sense nodes | –0.3 | (VANA + 0.3 V) with 6-V maximum | V |
VOUT_BST | Voltage on boost output | –0.3 | 6 | V |
SCL (EN2), SDA (EN3), VMON1, VMON2 | Voltage on voltage monitoring pins | –0.3 | (VANA + 0.3 V) with 6-V maximum | V |
NRST, EN1, nINT | Voltage on logic pins (input or output pins) | –0.3 | 6 | V |
PG0, PG1 (GPO1), GPO0, CLKIN (GPO2), WDI, WD_RESET | Voltage on logic pins (input or output pins) | –0.3 | (VANA + 0.3 V) with 6-V maximum | V |
TJ-MAX | Junction temperature | −40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |
Maximum lead temperature (soldering, 10 sec.) | 260 | °C |