Unless otherwise specified: VIN = 3.3
V, TA = 25°C, ƒSW -setting 4 MHz, L0 = L1 = 0.47 µH (TOKO
DFE252012PD-R47M), L2 = 1 µH (TFM252012ALMA1R0), COUT_BUCK = 22 µF, and
CPOL_BUCK = 22 µF, COUT_BOOST = 22 µF. Measurements are
done using connections in the Figure 8-1.
Figure 6-2 Shutdown Current Consumption vs Input Voltage Figure 6-4 Active State Current Consumption vs Input Voltage, One Buck Converter
Enabled in PFM Mode Figure 6-6 Active State Current Consumption vs Input Voltage, Boost Converter Enabled
in PWM Mode Figure 6-3 Standby Current Consumption vs Input Voltage Figure 6-5 Active State Current Consumption vs Input Voltage, One Buck Converter
Enabled in PWM Mode