SNVSBU3 March 2021 LP87702
PRODUCTION DATA
See (1). | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|
fSCL | Serial clock frequency | Standard mode | 100 | kHz | ||
Fast mode | 400 | |||||
Fast mode + | 1 | MHz | ||||
High-speed mode, Cb = 100 pF | 3.4 | |||||
High-speed mode, Cb = 400 pF | 1.7 | |||||
tLOW | SCL low time | Standard mode | 4.7 | µs | ||
Fast mode | 1.3 | |||||
Fast mode + | 0.5 | |||||
High-speed mode, Cb = 100 pF | 160 | ns | ||||
High-speed mode, Cb = 400 pF | 320 | |||||
tHIGH | SCL high time | Standard mode | 4 | µs | ||
Fast mode | 0.6 | |||||
Fast mode + | 0.26 | |||||
High-speed mode, Cb = 100 pF | 60 | ns | ||||
High-speed mode, Cb = 400 pF | 120 | |||||
tSU;DAT | Data setup time | Standard mode | 250 | ns | ||
Fast mode | 100 | |||||
Fast mode + | 50 | |||||
High-speed mode | 10 | |||||
tHD;DAT | Data hold time | Standard mode | 0.01 | 3.45 | µs | |
Fast mode | 0.01 | 0.9 | ||||
Fast mode + | 0.01 | |||||
High-speed mode, Cb = 100 pF | 10 | 70 | ns | |||
High-speed mode, Cb = 400 pF | 10 | 150 | ||||
tSU;STA | Setup time for a start or a repeated start condition | Standard mode | 4.7 | µs | ||
Fast mode | 0.6 | |||||
Fast mode + | 0.26 | |||||
High-speed mode | 160 | ns | ||||
tHD;STA | Hold time for a start or a repeated start condition | Standard mode | 4 | µs | ||
Fast mode | 0.6 | |||||
Fast mode + | 0.26 | |||||
High-speed mode | 160 | ns | ||||
tBUF | Bus free time between a stop and start condition | Standard Mode | 4.7 | µs | ||
Fast Mode | 1.3 | |||||
Fast mode + | 0.5 | |||||
tSU;STO | Setup time for a stop condition | Standard Mode | 4 | µs | ||
Fast Mode | 0.6 | |||||
Fast mode + | 0.26 | |||||
High-speed mode | 160 | ns | ||||
trDA | Rise time of SDA signal | Standard mode | 1000 | ns | ||
Fast mode | 20+0.1 Cb | 300 | ||||
Fast mode + | 120 | |||||
High-speed mode, Cb = 100 pF | 10 | 80 | ||||
High-speed mode, Cb = 400 pF | 20 | 160 | ||||
tfDA | Fall time of SDA signal | Standard mode | 250 | ns | ||
Fast mode | 20+0.1 Cb | 250 | ||||
Fast mode + | 20+0.1 Cb | 120 | ||||
High-speed mode, Cb = 100 pF | 10 | 80 | ||||
High-speed mode, Cb = 400 pF | 20 | 160 | ||||
trCL | Rise time of SCL signal | Standard mode | 1000 | ns | ||
Fast mode | 20+0.1 Cb | 300 | ||||
Fast mode + | 120 | |||||
High-speed mode, Cb = 100 pF | 10 | 40 | ||||
High-speed mode, Cb = 400 pF | 20 | 80 | ||||
trCL1 | Rise time of SCL signal after a repeated start condition and after an acknowledge bit | Standard mode | 1000 | ns | ||
Fast mode | 20+0.1 Cb | 300 | ||||
Fast mode + | 120 | |||||
High-speed mode, Cb = 100 pF | 10 | 80 | ||||
High-speed mode, Cb = 400 pF | 20 | 160 | ||||
tfCL | Fall time of a SCL signal | Standard mode | 300 | ns | ||
Fast mode | 20+0.1 Cb | 300 | ||||
Fast mode + | 20+0.1 Cb | 120 | ||||
High-speed mode, Cb = 100 pF | 10 | 40 | ||||
High-speed mode, Cb = 400 pF | 20 | 80 | ||||
Cb | Capacitive load for each bus line (SCL and SDA) | 400 | pF | |||
tSP | Pulse width of spike suppressed (Spikes shorter than indicated width are suppressed) | Fast mode, Fast mode + | 50 | ns | ||
High-speed mode | 10 |