Menu
Product
Email
PDF
Order now
LP8774x Three Buck Converters and 5-V Boost for IWR Radar Sensors
SNVSCH5
November 2023
LP87745
PRODUCTION DATA
CONTENTS
SEARCH
LP8774x Three Buck Converters and 5-V Boost for IWR Radar Sensors
1
1
Features
2
Applications
3
Description
4
Description (continued)
5
Pin Configuration and Functions
6
Device and Documentation Support
6.1
Documentation Support
6.2
Receiving Notification of Documentation Updates
6.3
Support Resources
6.4
Trademarks
6.5
Electrostatic Discharge Caution
6.6
Glossary
7
Revision History
8
Mechanical, Packaging, and Orderable Information
8.1
Packaging Option Addendum
8.2
Tape and Reel Information
18
IMPORTANT NOTICE
Package Options
Mechanical Data (Package|Pins)
RXV|28
Thermal pad, mechanical data (Package|Pins)
search
No matches found.
Full reading width
Full reading width
Comfortable reading width
Expanded reading width
Card for each section
Card with all content
Data Sheet
LP8774x
Three Buck Converters and 5-V Boost for IWR Radar Sensors
1
Features
Device operating temperature : –40°C to +125°C ambient
Input voltage: 3.3 V nominal (3 V to 4 V range)
Three low-noise step-down DC/DC converters:
Output voltage: 0.9 V to 1.9 V, 0.8 V (BUCK3), 0.82 V (BUCK3)
Maximum output current: 3 A/ 3 A/ 3 A
Switching frequency: 4.4 MHz, 8.8 MHz, and 17.6 MHz
5 V boost converter
Maximum output current: 350 mA
150 mA LDO
Output voltage 1.8 V or 3.3 V
Output short-circuit and overload protection
Input overvoltage protection (OVP) and undervoltage lockout (UVLO)
Overtemperature warning and protection
Serial peripheral interface (SPI)
2
Applications
Factory automation & control
Industrial transport (non-car & non-light truck)
Low ripple, low noise applications