SNVSCH5 November 2023 LP87745
PRODUCTION DATA
The LP8774x device is designed to meet the power management requirements of the IWR MMICs in various industrial radar applications. The device has three step-down DC/DC converters, a 5-V boost converter and a 1.8 V or 3.3 V LDO. The LDO is powered from the boost and intended for xWR I/O supply. An SPI serial interface and enable signals control the device.
The step-down DC/DC converters support programmable switching frequency of 4.4 MHz, 8.8 MHz, or 17.6 MHz. High switching frequency and low noise across wide frequency range enable LDO-free power solution with minimal or no passive filtering. The high switching frequency improves thermals and transient settling for the MMIC RF rails. The device forces the switching clock into PWM mode for optimal RF performance and can also be synchronized to an external clock. The device supports remote voltage sensing to compensate IR drop between the regulator output and the point-of-load (POL) which improves the accuracy of the output voltage.
PART NUMBER(1) | PACKAGE | PACKAGE SIZE(2) | BODY SIZE (NOM) |
---|---|---|---|
LP8774x | RXV (VQFN-HR, 28) | 4.50 mm × 5.00 mm | 4.50 mm × 5.00 mm |