SNVSAB6B March 2017 – July 2018 LP8863-Q1
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
NO. | NAME | ||
1 | VDD | Power | Power input for LDO, charge pump, and analog blocks - a 4.7–µF decoupling capacitor is recommended. |
2 | SD | Analog | Power line FET control. If unused, leave this pin floating. |
3 | VSENSE_N | Analog | Pin for input current sense. If input current sense is not used tie to VSENSE_P. |
4 | VSENSE_P | Analog | Pin for OVP/UVLO protection and input current sense. |
5 | C1N | Analog | Negative pin for charge pump flying capacitor. If feature not used, leave this pin floating. |
6 | C1P | Analog | Positive pin for charge pump flying capacitor. If feature not used, leave this pin floating. |
7 | CPUMP | Power | Charge pump output pin. If charge pump is not used connect to VDD. TI recommends a 10–µF decoupling capacitor. |
8 | CPUMP | Power | Charge pump output pin. If charge pump is not used connect to VDD. |
9 | GD | Analog | Gate driver output for boost FET |
10 | GD | Analog | Gate driver output for boost FET |
11 | PGND | Ground | Power ground |
12 | PGND | Ground | Power ground |
13 | ISNSGND | Ground | Current sense resistor GND of boost controller |
14 | ISNS | Analog | Boost current sense pin |
15 | FB | Analog | Boost feedback input |
16 | DISCHARGE | Analog | Boost output voltage discharge pin. Leave floating if unused. |
17 | LED5 | Analog | LED current sink output. If unused tie to ground. |
18 | LED4 | Analog | LED current sink output. If unused tie to ground. |
19 | LED3 | Analog | LED current sink output. If unused tie to ground. |
20 | LED2 | Analog | LED current sink output. If unused tie to ground. |
21 | LED1 | Analog | LED current sink output. If unused tie to ground. |
22 | LED0 | Analog | LED current sink output. If unused tie to ground. |
23 | ISET | Analog | LED current setting input |
24 | EN | Input | Enable input |
25 | VDDIO | Power | Supply input for digital IO pins - a 4.7–µF decoupling capacitor is recommended. |
26 | INT | Output | LP8863-Q1 device fault interrupt output, open drain. Requires an external pullup resistor to VDDIO - a 10-kΩ pullup resistor is recommended. |
27 | IFSEL | Input | Serial control interface selection: low = SPI, high = I2C |
28 | BST_SYNC | Input | Input for synchronizing boost. When synchronization is not used, connect this pin to ground to disable spread spectrum or to VDDIO to enable spread spectrum. |
29 | SDO_PWM | Input/Output | IFSEL=GND, slave data output for SPI. IFSEL=VDDIO, PWM input for brightness control. Tie to GND if unused. |
30 | SDI_SDA | Input | IFSEL=GND, slave data input for SPI; IFSEL=VDDIO, serial data for I2C |
31 | SCLK_SCL | Input | IFSEL=GND, serial clock for SPI; IFSEL=VDDIO, serial clock for I2C |
32 | SS_ADDRSEL | Input | IFSEL=GND, slave select for SPI; IFSEL=VDDIO, I2C address selection |
33 | BST_FSET | Analog | Resistor for setting boost FSW frequency. Do not leave floating. |
34 | PWM_FSET | Analog | Resistor for setting LED PWM frequency. Do not leave floating. |
35 | NC | N/A | No connect — leave floating. |
36 | NC | N/A | No connect — leave floating. |
37 | VLDO | Power | Internal 1.8-V LDO output. Connect bypass capacitor to this pin - a 10–µF decoupling capacitor is recommended. |
38 | GND | Ground | Ground for LDO — charge pump and analog blocks |
DAP | GND_LED | Ground | LED ground connection |