SNVSAB6B March 2017 – July 2018 LP8863-Q1
PRODUCTION DATA.
ƒSW = 303 kHz | 8 LEDs/string | 150 mA/string |
L1 = 22 µH | 6 strings |
ƒSW = 303 kHz | 2 LEDs/string | 150 mA/string |
L1 = 10 µH, L2 = 15 µH | 6 strings |
ƒSW = 2.2 MHz | 8 LEDs/string | 150 mA/string |
L1 = 10 µH | 6 strings |
ƒSW = 2.2 MHz | 2 LEDs/string | 150 mA/string |
L1 = L2 = 4.7 µH | 6 strings |