SNVSBD2B August 2020 – May 2024 LP8864-Q1
PRODUCTION DATA
The LP8864-Q1 only turns on when the input voltage of EN pin is above the voltage threshold (VENIH) and turns off when the voltage of EN pin is below the threshold (VENIL). All analog and digital blocks start operating once the LP8864-Q1 is enabled by asserting EN pin. The SD pin is floating, I2C interface and Fault detection are not active if the EN pin is de-asserted.