SNVSBD2B August 2020 – May 2024 LP8864-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fSCLK | Clock frequency | 400 | kHz | |||
1 | Hold time (repeated) START condition | 0.6 | µs | |||
2 | Clock low time | 1.3 | µs | |||
3 | Clock high time | 600 | ns | |||
4 | Set-up time for a repeated START condition | 600 | ns | |||
5 | Data hold time | 50 | ns | |||
6 | Data setup time | 100 | ns | |||
7 | Rise time of SDA and SCL | 300 | ns | |||
8 | Fall time of SDA and SCL | 300 | ns | |||
9 | Set-up time for STOP condition | 600 | ns | |||
10 | Bus free time between a STOP and a START condition | 1.3 | µs |