SLVSH05 November 2023 LP8865U-Q1 , LP8865V-Q1 , LP8865W-Q1 , LP8865X-Q1 , LP8865Y-Q1 , LP8865Z-Q1
PRODUCTION DATA
For this design example, use the parameters in the following table.
PARAMETER | VALUE |
---|---|
Input voltage range | 9 V -16 V |
LED string | 5 LED |
Output voltage | 15 V |
Switching frequency | 400 kHz |
Maximum LED current | 0.5 A |
Inductor current ripple | 40% of maximum inductor current |
Dimming type | PWM dimming/ADIM dimming |