SNVSBD1B August 2020 – May 2024 LP8866S-Q1
PRODUCTION DATA
If chip receives I2C command without STOP signal for 500ms, I2C communication block auto resets and waits for the next command. I2C_ERROR_STATUS fault bit is set in the LED_FAULT_STATUS register, and the INT pin is triggered.