SNVSBC7 August 2019 LP8867C-Q1 , LP8869C-Q1
PRODUCTION DATA.
The LP886xC-Q1 DC-DC converter has an internal compensation network to ensure the stability. There's no external component needed for compensation. It's strongly recommended that the inductance value and the boost input and output capacitors value follow the requirement of Table 2. Also, the DC-DC internal parameters are chosen automatically according to the selected switching frequency (see Table 2) to ensure stability.
RANGE | FREQUENCY (kHz) | TYPICAL
INDUCTANCE (µH) |
TYPICAL BOOST INPUT
AND OUTPUT CAPACITORS (µF) |
MINIMUM SWITCH
OFF TIME (ns)(2) |
BLANK
TIME (ns) |
---|---|---|---|---|---|
1 | 300 to 480 | 22 or 33 | 2 ×10 (cer.) + 33 (electr.) | 150 | 95 |
2 | 480 to 1150 | 15 | 10 (cer.) + 33 (electr.) | 60 | 95 |
3 | 1150 to 1650 | 10 | 3 × 10 (cer.) | 40 | 95 |
4 | 1650 to 2200 | 4.7 or 10 | 3 × 10 (cer.) | 40 | 70 |