SNVSB83B June 2019 – January 2020 LP8867-Q1 , LP8869-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOVP | VIN OVP threshold voltage | 41 | 42 | 44 | V | |
VOCP | VIN OCP threshold voltage, VIN - VSENSEN | 135 | 160 | 186 | mV | |
VUVLO | VIN UVLO Falling threshold | 3.7 | 3.85 | 4 | V | |
VUVLO_HYST | VIN UVLO Rising threshold - VIN UVLO Fallling threshold | 150 | mV | |||
ISENSE_N | VSENSE_N pin leakage | VSENSE_N = 45V, EN = L | 0.1 | 3 | µA | |
ISD_LEAK | SD pin leakage | VSD = 45V, EN = L | 0.1 | 3 | µA | |
ISD | SD pull down current | 185 | 230 | 283 | µA | |
VFB_OVP | FB threshold for BST_OVP fault | 2.3 | V | |||
TTSD | Thermal shutdown Rising threshold | 150 | 165 | 175 | ℃ | |
TTSD_HYS | Thermal shutdown Rising threshold - Thermal shutdown Falling threshold | 20 | ℃ |