SNVSBC7 August 2019 LP8867C-Q1 , LP8869C-Q1
PRODUCTION DATA.
The LP886xC-Q1 is designed for automotive applications. The input voltage (VIN) is intended to be connected to the automotive battery, which supports voltage range from 4.5 V to 40 V. Device internal circuitry is powered from the integrated LDO.
The LP886xC-Q1 uses a simple four-wire control: