SNVSBC7 August 2019 LP8867C-Q1 , LP8869C-Q1
PRODUCTION DATA.
ƒSW = 400 kHz | L = 33 μH | DC Load (PWM = 100%) |
CIN and COUT = 33 µF + 2 × 10 µF (ceramic) |
ƒSW = 2.2 MHz | L = 10 μH | DC Load (PWM = 100%) |
CIN and COUT = 3× 10 µF (ceramic) | ||
ƒSW = 400 kHz | L = 22 μH | DC Load (PWM = 100%) |
CIN and COUT = 33 µF + 2 × 10 µF (ceramic) | VBOOST = 18 V |
ƒSW = 2.2 MHz | L = 4.7 μH | DC Load (PWM = 100%) |
CIN and COUT = 3 × 10 µF (ceramic) | VBOOST = 18 V |
ƒSW = 1.1 MHz | L = 15 μH | DC Load (PWM = 100%) |
CIN and COUT = 33 µF + 10 µF (ceramic) |
ƒSW = 400 kHz | L = 22 μH | DC Load (PWM = 100%) |
CIN and COUT = 33 µF + 2 × 10 µF (ceramic) | VBOOST = 30 V |
ƒSW = 2.2 MHz | L = 4.7 μH | DC Load (PWM = 100%) |
CIN and COUT = 3 × 10 µF (ceramic) | VBOOST = 30 V |