SNVSBC7 August 2019 LP8867C-Q1 , LP8869C-Q1
PRODUCTION DATA.
VBOOST_MAX voltage should be chosen based on the maximum voltage required for LED strings. Recommended maximum voltage is about 3 to 5-V higher than maximum LED string voltage. DC-DC output voltage is adjusted automatically based on LED cathode voltage. The maximum, minimum and initial boost voltages can be calculated with Equation 2:
where
For example, if R1 is set to 750 kΩ and R2 is set to 130 kΩ, VBOOST will be in the range of 8.1 V to 37.1 V.