SNOSB14E August 2009 – July 2024 LPV521
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The LPV521 is a single, nanopower, 552nW amplifier designed for ultra-long-life battery applications. The operating voltage range of 1.6V to 5.5V coupled with typically 351nA of supply current make this device an excellent choice for RFID readers and remote-sensor nanopower applications. The device has an input common-mode voltage 0.1V over the rails, specified TCVOS, and voltage-swing-to-the-rail output performance. The LPV521 has a carefully designed CMOS input stage that outperforms competitors with typically 40fA IBIAS currents. This low input current significantly reduces IBIAS and IOS errors introduced in megohm resistance, high-impedance photodiode and charge sense applications. The LPV521 is a member of the PowerWise® family, and has an exceptional power-to-performance ratio.
The wide input common-mode voltage range, specified 1mV VOS and 3.5µV/°C TCVOS enables accurate and stable measurement for both high-side and low-side current sensing.
EMI protection is designed into the device to reduce sensitivity to unwanted RF signals from cell phones or other RFID readers.
The LPV521 is offered in 5-pin SC70 and 8-pin PDIP packages.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
LPV521 | DCK (SC70, 5) | 2mm × 2.1mm |
P (PDIP, 8) | 9.81mm × 9.43mm |