The LPV801 (single) and LPV802 (dual) comprise a family of ultra-low-power operational amplifiers for sensing applications in battery powered wireless and low power wired equipment. With 8kHz of bandwidth from 320nA of quiescent current, the LPV80x amplifiers minimize power consumption in equipment such as CO detectors, smoke detectors and PIR motion detectors where operational battery-life is critical.
In addition to being ultra-low-power, the LPV80x amplifiers have CMOS input stages with typically femto-amp bias currents. The LPV80x amplifiers also feature a negative-rail sensing input stage and a rail-to-rail output stage that is capable of swinging within millivolts of the rails, maintaining the widest dynamic range possible. EMI protection is designed into the LPV80x in order to reduce system sensitivity to unwanted RF signals from mobile phones, WiFi, radio transmitters and tag readers.
PART NUMBER | PACKAGE | BODY SIZE |
---|---|---|
LPV801 | SOT-23 (5) | 2.90 mm x 1.60 mm |
LPV802 | VSSOP (8) | 3.00 mm × 3.00 mm |
PART NUMBER | CHANNELS | SUPPLY CURRENT (Typ/Ch) |
OFFSET VOLTAGE (Max) |
---|---|---|---|
LPV801 | 1 | 450 nA | 3.5 mV |
LPV802 | 2 | 320 nA | 3.5 mV |
LPV811 | 1 | 450 nA | 370 µV |
LPV812 | 2 | 425 nA | 300 µV |
Changes from A Revision (August 2016) to B Revision
Changes from * Revision (August 2016) to A Revision
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NUMBER | |||
OUT | 1 | O | Output | |
-IN | 4 | I | Inverting Input | |
+IN | 3 | I | Non-Inverting Input | |
V- | 2 | P | Negative (lowest) power supply | |
V+ | 5 | P | Positive (highest) power supply |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NUMBER | |||
OUT A | 1 | O | Channel A Output | |
-IN A | 2 | I | Channel A Inverting Input | |
+IN A | 3 | I | Channel A Non-Inverting Input | |
V- | 4 | P | Negative (lowest) power supply | |
+IN B | 5 | I | Channel B Non-Inverting Input | |
-IN B | 6 | I | Channel B Inverting Input | |
OUT B | 7 | O | Channel B Output | |
V+ | 8 | P | Positive (highest) power supply |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage, Vs = (V+) - (V-) | –0.3 | 6 | V | ||
Input pins | Voltage (2) (3) | Common mode | (V-) - 0.3 | (V+) + 0.3 | V |
Differential | (V-) - 0.3 | (V+) + 0.3 | V | ||
Input pins | Current | -10 | 10 | mA | |
Output short current (4) | Continuous | Continuous | |||
Operating temperature | –40 | 125 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C | ||
Junction temperature | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±250 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage (V+ – V–) | 1.6 | 5.5 | V | ||
Specified temperature | -40 | 125 | °C |
THERMAL METRIC(1) | LPV801 DBV (SOT-23) 5 PINS |
LPV802 DGK (VSSOP) 8 PINS |
UNIT | |
---|---|---|---|---|
θJA | Junction-to-ambient thermal resistance | 177.4 | 184.2 | ºC/W |
θJCtop | Junction-to-case (top) thermal resistance | 133.9 | 75.3 | |
θJB | Junction-to-board thermal resistance | 36.3 | 105.5 | |
ψJT | Junction-to-top characterization parameter | 23.6 | 13.5 | |
ψJB | Junction-to-board characterization parameter | 35.7 | 103.9 |
VCM = V- | LPV801 | RL=No Load |
VS= 1.8V | RL= 10MΩ |
VS= 5V | RL= 10MΩ |
VS= 1.8V | TA = -40°C |
VS= 1.8V | TA = 25°C |
VS= 1.8V | TA = 125°C |
VS= 1.8V | RL= No Load |
VS= 3.3V | RL= No Load |
VS= 5V | RL= No Load |
TA = 25 | RL= 10MΩ | Vout = 200mVpp |
VS= ±0.9V | CL= 20pF | AV = +1 |
TA = 25 | RL= 10MΩ | Vout = 1Vpp |
VS= ±0.9V | CL= 20pF | AV = +1 |
TA = 25 | RL= 10MΩ | ΔVCM = 0.5Vpp |
VS= 5V | CL= 20p | |
VCM = Vs/2 | AV = +1 |
TA = -40, 25, 125°C | RL= 10MΩ | VOUT = 200mVPP |
VS= 5V | CL= 20pF | VCM = Vs/2 |
TA = -40, 25, 125°C | RL= 1MΩ | VOUT = 200mVPP |
VS= 5V | CL= 20pF | VCM = Vs/2 |
TA = -40, 25, 125°C | RL= 100kΩ | VOUT = 200mVPP |
VS= 5V | CL= 20pF | VCM = Vs/2 |
TA = -40, 25, 125°C | RL= 10MΩ | VOUT = 200mVPP |
VS= 1.8V | CL= 20pF | VCM = Vs/2 |
TA = -40, 25, 125°C | RL= 1MΩ | VOUT = 200mVPP |
VS= 1.8V | CL= 20pF | VCM = Vs/2 |
TA = -40, 25, 125°C | RL= 100kΩ | VOUT = 200mVPP |
VS= 1.8V | CL= 20pF | VCM = Vs/2 |
VCM = V- | LPV802 | RL=No Load |
VS= 3.3V | RL= 10MΩ |
VS= 5V | TA = -40 to 125 | VCM = Vs/2 |
VS= 5V | TA = -40°C |
VS= 5V | TA = 25°C |
VS= 5V | TA = 125°C |
VS= 1.8V | RL= No Load |
VS= 3.3V | RL= No Load |
VS= 5V | RL= No Load |
TA = 25 | RL= 10MΩ | Vout = 200mVpp |
VS= ±2.5V | CL= 20pF | AV = +1 |
TA = 25 | RL= 10MΩ | Vout = 2Vpp |
VS= ±2.5V | CL= 20pF | AV = +1 |
TA = 25 | RL= 10MΩ | ΔVS = 0.5Vpp |
VS= 3.3V | CL= 20p | |
VCM = Vs/2 | AV = +1 |
TA = -40, 25, 125°C | RL= 10MΩ | VOUT = 200mVPP |
VS= 3.3V | CL= 20pF | VCM = Vs/2 |
TA = -40, 25, 125°C | RL= 1MΩ | VOUT = 200mVPP |
VS= 3.3V | CL= 20pF | VCM = Vs/2 |
TA = -40, 25, 125°C | RL= 100kΩ | VOUT = 200mVPP |
VS= 3.3V | CL= 20pF | VCM = Vs/2 |
TA = 25°C | VS= 5 V | RL= 10MΩ |
TA = 25 | RL= 1MΩ | VCM = Vs/2 |
VS= 5V | CL= 20pF | AV = +1 |
TA = 25 | RL= 1MΩ | VCM = Vs/2 |
VS= 3.3V | CL= 20pF | AV = +1 |