SNOSD36A August 2017 – December 2017 LPV821
PRODUCTION DATA.
The LPV821 is a single-channel, nanopower, zero-drift operational amplifier for “Always ON” sensing applications in wireless and wired equipment where low input offset is required. With the combination of low initial offset, low offset drift, and 8 kHz of bandwidth from 650 nA of quiescent current, the LPV821 is the industry's lowest power zero-drift amplifier that can be used for end equipment that monitor current consumption, temperature, gas, or strain gauges.
The LPV821 zero-drift operational amplifier uses a proprietary auto-calibration technique to simultaneously provide low offset voltage (10 μV, maximum) and minimal drift over time and temperature. In addition to having low offset and ultra-low quiescent current, the LPV821 amplifier has pico-amp bias currents which reduce errors commonly introduced in applications monitoring sensors with high output impedance and amplifier configurations with megaohm feedback resistors.
PART NUMBER | CHAN COUNT | PACKAGE | BODY SIZE (NOM) |
---|---|---|---|
LPV821 | 1 | SOT-23 (5) | 2.90 mm × 1.60 mm |
LPV822 (2) | 2 | WSON (8) | 2.00 mm × 2.00 mm |
FAMILY | CHAN COUNT | IQ PER CHAN | VOS (MAX) | VSUPPLY |
---|---|---|---|---|
LPV821 | 1 | 650 nA | 10 µV | 1.7 to 3.6 V |
LPV811 | 1 | 450 nA | 370 µV | 1.6 to 5.5 V |
LPV812 | 2 | 425 nA | 300 µV | 1.6 to 5.5 V |
OPA369 | 1,2 | 800 nA | 750 µV | 1.8 to 5.5 V |