SNOSD36A August 2017 – December 2017 LPV821
PRODUCTION DATA.
The LPV821 operational amplifier's input voltage offset drift is defined over the entire temperature range of –40°C to 125°C. The maximum input voltage drift allows designers to calculate the worst-case input offset change over this temperature range. The maximum input voltage drift over temperature is defined using Equation 1:
where
The LPV821 datasheet maximum value for input offset voltage drift is specified for a sample size with a Cpk (process capability index) of 2.0.