SDLS973 june 2023 LSF0101
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A1 | 3 | I/O | Input/Output A port for Channel 1 |
B1 | 4 | I/O | Input/Output B port for Channel 1 |
EN | 6 | I | I/O enable input; see Section 9.2.1.2.1 for typical setup. Should be tied directly to Vref_B to be enabled or pulled LOW to disable all I/O pins. |
GND | 1 | â | Ground |
Vref_A | 2 | â | A side reference supply voltage; see Section 9 for setup and supply voltage range. |
Vref_B | 5 | â | B side reference supply voltage. Must be connected to supply through 200 kâĤ; see Section 9 for setup and supply voltage range. |