over operating free-air temperature (unless otherwise noted)(1) | MIN | MAX | UNIT |
---|
Input voltage(2), VI | –0.5 | 7 | V |
Input/output voltage(2), VI/O | –0.5 | 7 | V |
Continuous channel current | | 128 | mA |
Input clamp current, IIK | VI < 0 | | –50 | mA |
Storage temperature range, Tstg | –65 | 150 | °C |
Operating junction temperature, TJ | | 150 | °C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) The input and input/output negative-voltage ratings may be exceeded if the input and input/output clamp-current ratings are observed.