Refer to the PDF data sheet for device specific package drawings
The LSF family of devices supports bidirectional voltage translation without the need for DIR pin which minimizes system effort (for PMBus, I2C, SMBus, and so forth). The LSF family of devices supports up to 100MHz up translation and greater than 100MHz down translation at ≤ 30pF capacitive load and up to 40MHz up or down translation at 50pF capacitive load which allows the LSF family to support more consumer or telecom interfaces (MDIO or SDIO).
LSF family supports 5V tolerance on I/O port which makes it compatible with TTL levels in industrial and telecom applications. The LSF family is able to set up different voltage translation levels which makes it very flexible.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
LSF0102 | DQE (X2SON, 8) | 1.4mm × 1mm |
YZT (DSBGA, 8) | 1.98mm × 0.98mm | |
DCT (SM8, 8) | 2.95mm × 4mm | |
DCU (VSSOP, 8) | 2mm × 3.1mm | |
DDF (SOT-23, 8) | 2.9mm × 2.8mm | |
DTM (X2SON, 8) | 1.35mm x 0.80mm |