SDLS972B April 2023 – April 2024 LSF0102
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The LSF devices can perform voltage translation for open-drain or push-pull interfaces. Table 8-1 provides common interfaces and the corresponding device recommendation from the LSF family which supports the corresponding bit count.
Part Name | Channel Number | Interface |
---|---|---|
LSF0102 | 2 | GPIO, MDIO, SMBus, PMBus, and I2C |
Some important reminders regarding the LSF family of devices are as follows: