SDLS972B April 2023 – April 2024 LSF0102
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | CL = 50pF | CL = 30pF | CL = 15pF | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
TYP | MAX | TYP | MAX | TYP | MAX | ||||
tPLH | A or B | B or A | 1.1 | 0.7 | 0.3 | ns | |||
tPHL | 1.2 | 0.8 | 0.4 |