SDLS972B April 2023 – April 2024 LSF0102
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
An | 3, 4 | I/O | Auto-Bidirectional Data port |
Bn | 6, 5 | I/O | |
EN | 8 | I | Enable input; connect to Vref_B and pull-up through a high resistor (200kΩ). See Using the Enable Pin with the LSF Family |
GND | 1 | — | Ground |
Vref_A | 2 | — | Reference supply
voltage. For proper device biasing, see Section 8 and Understanding the Bias Circuit for the LSF Family. |
Vref_B | 7 | — |
Legend | |
---|---|
Input | Input or Output |
Ground |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
C1 | A1 | I/O | Auto-Bidirectional Data port |
D1 | A2 | I/O | |
C2 | B1 | I/O | |
D2 | B2 | I/O | |
B1 | Vref_A | — | Reference supply voltage. For proper device biasing, see Section 8 and Understanding the Bias Circuit for the LSF Family. |
B2 | Vref_B | — | |
A2 | EN | I | Enable input; connect to Vref_B and pull-up through a high resistor (200kΩ). See Using the Enable Pin with the LSF Family |
A1 | GND | — | Ground |