4 Revision History
Changes from Revision G (June 2023) to Revision H (July 2023)
- Updated Features section to clarify 0.65 V capability is only
for RKS packageGo
- Added the Electrical Characteristics - PW Package
tableGo
- Updated Feature Description sectionGo
- Added separate table for PW package in the Enable, Disable, and
Reference Voltage Guidelines sectionGo
Changes from Revision F (April 2023) to Revision G (June 2023)
- Added 0.65 V capability under Features section and throughout
data sheet where voltage range is mentionedGo
- Updated the Package Information table to include package
sizeGo
- Changed pull up resistor to bias resistor on description row for EN
pin in Pin Functions tableGo
- Updated the Recommended Operating Conditions table to reflect max of 5.5VGo
- Updated Thermal Information table Go
- Updated On-state resistance with 0.65V specsGo
- Changed all Switching Characteristic Table Test ConditionsGo
- Updated the Application Operating Condition
tableGo
Changes from Revision E (November 2022) to Revision F (April 2023)
- Changed the status of the RKS package from: preview
to: active
Go
Changes from Revision D (April 2021) to Revision E (November 2022)
- Added the Auto Bidirectional Voltage Translation, Output Enable, Wettable Flanks, Up and Down Translation, Bias Circuitry, Mixed-Mode Voltage Translation, Single Supply Translation, and Voltage Translation for Vref_B < Vref_A + 0.8 V sectionsGo
- Added the RKS package to the data sheetGo
- Updated the Overview sectionGo
- Updated the Device Functional Modes sectionGo
- Updated the Application Information sectionGo
- Updated the Enable, Disable, and Reference Voltage Guidelines sectionGo
- Updated the Pull-Up Resistor Sizing sectionGo
Changes from Revision C (July 2018) to Revision D (April 2021)
- Updated the numbering format for tables, figures, and cross-references throughout the documentGo
- Updated the Bidirectional Translation section to include inclusive terminologyGo
Changes from Revision B (June 2016) to Revision C (July 2018)
- Changed the Thermal Information valuesGo
Changes from Revision A (May 2016) to Revision B (June 2016)
- Deleted ESD Performance Tested Per JESD 22 from Features
Go
- Updated Features and Applications
Go
- Added Receiving Notification of Documentation Updates
sectionGo
- Deleted RθJA from Absolute Maximum Ratings
tableGo
- Changed ANSI/ESDA/JEDEC JS-001 to AEC-Q100 - 002 and JEDEC
specification JESD22- V C101 to AEC-100-011 in ESD Ratings
Go
- Updated Short Trace Layout imageGo
Changes from Revision * (May 2016) to Revision A (May 2016)
- Changed Product Preview to Production DataGo