- Supports up to 100 MHz up translation and greater
than 100 MHz down translation at ≦ 30 pF capacitive load and up to 40 MHz up and
down translation at 50 pF capacitive load:
- Allows the LSF family to
support more consumer or telecom interfaces (MDIO or SDIO)
- Bidirectional voltage translation without DIR pin:
- Minimizes system effort to develop voltage translation for bidirectional interface (PMBus, I2C, or SMbus)
- 5 V tolerance on IO port and 125°C support:
- With 5 V tolerance and 125°C support, the LSF family is flexible and compliant with TTL levels in industrial and telecom applications
- Channel specific translation:
- The LSF family is able to set up different voltage translation levels on each channel
Package
InformationPART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|
LSF0108-Q1 | PW (TSSOP, 20) | 6.5 mm × 6.4 mm |
RKS (VQFN, 20) | 4.5 mm × 2.5 mm |
(1) For all available packages, see the orderable addendum at the end of the data sheet.
(2) The package size (length × width) is a nominal value and includes
pins, where applicable.