SDLS967H may 2016 – july 2023 LSF0108-Q1
PRODMIX
MIN | MAX | UNIT | ||
---|---|---|---|---|
VI | Input voltage range (2) | –0.5 | 7 | V |
VI/O | Input-output voltage range (2) | –0.5 | 7 | V |
Continuous channel current | 128 | mA | ||
IIK | Input Clamp Current (VI < 0 ) | –50 | mA | |
TJ(Max) | Junction temperature | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |