SLVSEM4B June 2018 – April 2021 LSF0204-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH | Propagation delay time (low-to-high output) | (Input) A or B-to-B or A (Output) | CL = 50 pF | 0.7 | 5.49 | ns | |
CL = 30 pF | 0.5 | 5.29 | |||||
CL = 15 pF | 0.3 | 5.19 | |||||
tPHL | Propagation delay time (high-to-low output) | (Input) A or B-to-B or A (Output) | CL = 50 pF | 0.9 | 4.9 | ns | |
CL = 30 pF | 0.7 | 4.7 | |||||
CL = 15 pF | 0.5 | 4.5 | |||||
tPLZ | Disable time (from low level) | (Input) A or B-to-B or A (Output) | CL = 50 pF | 13 | 18 | ns | |
CL = 30 pF | 12 | 16.5 | |||||
CL = 15 pF | 11 | 15 | |||||
tPZL | Disable time | (Input) A or B-to-B or A (Output) | CL = 50 pF | 33 | 45 | ns | |
CL = 30 pF | 30 | 40 | |||||
CL = 15 pF | 23 | 37 | |||||
fMAX | Maximum time | (Input) A or B-to-B or A (Output) | CL = 50 pF | 50 | MHz | ||
CL = 30 pF | 100 | ||||||
CL = 15 pF | 100 |