SLVSEM4B June 2018 – April 2021 LSF0204-Q1
PRODUCTION DATA
The LSF0204-Q1 may be used in level translation applications for interfacing devices or systems operating at different interface voltages. The LSF0204-Q1 is ideal for use in applications where an open-drain driver is connected to the data I/Os. LSF0204-Q1 can achieve 100 MHz data rate with the appropriate pull-up resistors and layout design. The LSF0204-Q1 can also be used in applications where a push-pull driver is connected to the data I/Os.