SLVSEM4B June 2018 – April 2021 LSF0204-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH | Propagation delay time (low-to-high output) | (Input) A or B-to-B or A (Output) | CL = 50 pF | 0.65 | 7.25 | ns | |
CL = 30 pF | 0.4 | 7.05 | |||||
CL = 15 pF | 0.2 | 6.85 | |||||
tPHL | Propagation delay time (high-to-low output) | (Input) A or B-to-B or A (Output) | CL = 50 pF | 1.6 | 7.03 | ns | |
CL = 30 pF | 1.3 | 6.5 | |||||
CL = 15 pF | 1 | 5.4 | |||||
fMAX | Maximum time | (Input) A or B-to-B or A (Output) | CL = 50 pF | 50 | MHz | ||
CL = 30 pF | 100 | ||||||
CL = 15 pF | 100 |