SLVSCP5H July 2014 – April 2021 LSF0204 , LSF0204D
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The supply voltage (Vpu#) for each channel may be individually set up with a pull up resistor. For example, CH1 may be used in up-translation mode (1.2 V ↔ 3.3 V) and CH2 in down-translation mode (2.5 V ↔ 1.8 V).
When EN is HIGH, the translator switch is on, and the An I/O is connected to the Bn I/O, respectively, allowing bidirectional data flow between ports. When EN is LOW, the translator switch is off, and a high-impedance state exists between ports. The EN input circuit is designed to be supplied by Vref_A. EN must be LOW to ensure the high-impedance state during power-up or power-down.
PART NUMBER | EN | An | Bn | DESCRIPTION |
---|---|---|---|---|
LSF0204D | H | Place all data pins in 3 state mode (Hi-Z) | Place all data pins in 3 state mode (Hi-Z) | 3-state output mode enable (active Low; referenced to Vref_A) |
LSF0204D | L | Input or output | Input or output | |
LSF0204 | H | Input or output | Input or output | 3-state output mode enable (active High, referenced to Vref_A) |
LSF0204 | L | Place all data pins in 3 state mode (Hi-Z) | Place all data pins in 3 state mode (Hi-Z) |