SLVSCP5H July 2014 – April 2021 LSF0204 , LSF0204D
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | CL = 50 pF | CL = 30 pF | CL = 15 pF | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
TYP | MAX | TYP | MAX | TYP | MAX | ||||
tPLH | A or B | B or A | 0.7 | 5.49 | 0.5 | 5.29 | 0.3 | 5.19 | ns |
tPHL | 0.9 | 4.9 | 0.7 | 4.7 | 0.5 | 4.5 | ns | ||
tPLZ | 13 | 18 | 12 | 16.5 | 11 | 15 | ns | ||
tPZL | 33 | 45 | 30 | 40 | 23 | 37 | ns | ||
fMAX | 50 | 100 | 100 | MHz |