SLVSCP5H July 2014 – April 2021 LSF0204 , LSF0204D
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIK | II = -18 mA, VEN = 0 | –1.2 | V | |||||
IIH | VI = 5 V, VEN = 0 | 5.0 | µA | |||||
ICCBA | Leakage from Vref_B to Vref_A | Vref_B = 3.3 V, Vref_A = 1.8 V, VEN = Vref_A IO = 0, VI = 3.3 V or GND | 3.5 | µA | ||||
ICCA + ICCB(4) | Total Current through GND | Vref_B = 3.3 V, Vref_A = 1.8 V, VEN = Vref_A IO = 0, VI = 3.3 V or GND | 0.2 | µA | ||||
IIN | Control pin current | Vref_B = 5.5 V, Vref_A = 4.5 V, VEN = 0 to Vref_A IO = 0 | ±1 | µA | ||||
Ioff | Power Off Leakage Current | Vref_B = Vref_A = 0 V, VEN = GND IO = 0, VI = 5 V or GND | ±1 | µA | ||||
CI(ref_A/B/EN) | VI = 3 V or 0 | 7 | pF | |||||
Cio(off) | VO = 3 V or 0, VEN = 0 | 5.0 | 6.0 | pF | ||||
Cio(on) | VO = 3 V or 0, VEN = Vref_A | 10.5 | 13 | pF | ||||
(3)VIH (EN pin) | High-level input voltage | Vref_A = 1.5 V to 4.5 V | 0.7×Vref_A | V | ||||
VIL (EN pin) | Low-level input voltage | Vref_A = 1.5 V to 4.5 V | 0.3×Vref_A | V | ||||
VIH (EN pin) | High-level input voltage | Vref_A= 1.0 V to 1.5 V | 0.8×Vref_A | V | ||||
VIL (EN pin) | Low-level input voltage | Vref_A = 1.0 V to 1.5 V | 0.3×Vref_A | V | ||||
∆t/∆v (EN pin) | Input transition rise or fall rate for EN pin | 10 | ns/V | |||||
ron (2) | VI = 0, IO = 64 mA | Vref_A = VEN = 3.3 V; Vref_B = 5 V | 3 | Ω | ||||
Vref_A = VEN = 1.8 V; Vref_B = 5 V | 4 | |||||||
VI = 0, IO = 32 mA | Vref_A = VEN = 1.0 V; Vref_B = 5 V | 9 | Ω | |||||
Vref_A = VEN = 1.8 V; Vref_B = 5 V | 4 | |||||||
VI = 0, IO = 32 mA , Vref_A = VEN = 2.5 V; Vref_B = 5 V | 10 | Ω | ||||||
VI = 1.8 V, IO = 15 mA, Vref_A = VEN = 3.3 V; Vref_B = 5 V | 5 | Ω | ||||||
VI = 1.0 V, IO = 10 mA, Vref_A = VEN = 1.8 V; Vref_B = 3.3 V | 8 | Ω | ||||||
VI = 0 V, IO = 10 mA, Vref_A = VEN = 1.0 V; Vref_B = 3.3 V | 6 | Ω | ||||||
VI = 0 V, IO = 10 mA, Vref_A = VEN = 1.0 V; Vref_B = 1.8 V | 6 | Ω |