SLVSCP5H July 2014 – April 2021 LSF0204 , LSF0204D
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The LSF family has an EN input that is used to disable the device by setting EN LOW, which places all I/Os in the high-impedance state. Since LSF family is switch-type voltage translator, the power consumption is very low. It is recommended to always enable LSF family for bidirectional application (I2C, SMBus, PMBus, or MDIO).
SYMBOL | PARAMETER | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Vref_A | Reference voltage (A) | 0.8 | 4.5 | V | |
Vref_B | Reference voltage (B) | Vref_A + 0.8 | 5.5 | V | |
VI(EN)(1) | Input voltage on EN terminal | 0 | Vref_A | V | |
Vpu | Pull-up supply voltage | 0 | Vref_B | V |
Also Vref_B is recommended to be at 1.0 V higher than Vref_A for best signal integrity.
The LSF Family is able to set different voltage translation level on each channel.
Vref_A must be set as lowest voltage level.