SLLS576G July 2003 – February 2024 MAX202
PRODUCTION DATA
The MAX202 device consists of two line drivers, two line receivers, and a dual charge-pump circuit with ±15kV ESD protection pin to pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 5V supply. The device operates at data signaling rates up to 120kbit/s and a maximum of 30V/µs driver output slew rate.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
MAX202 | SOIC (D) (16) | 9.9mm × 6mm |
SOIC WIDE (DW) (16) | 10.4mm × 10.3mm | |
TSSOP (PW) (16) | 5 mm x 6.4mm |