SLLS576G July 2003 – February 2024 MAX202
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | |
---|---|---|---|---|---|---|
ICC | Supply current | No load, VCC = 5V | 8 | 15 | mA | |
DRIVER SECTION | ||||||
VOH | High-level output voltage | DOUT at RL = 3kΩ to GND, DIN = GND | 5 | 9 | V | |
VOL | Low-level output voltage | DOUT at RL = 3kΩ to GND, DIN = VCC | –5 | –9 | V | |
IIH | High-level input current | VI = VCC | 0 | 200 | µA | |
IIL | Low-level input current | VI at 0V | 0 | –200 | µA | |
IOS(3) | Short-circuit output current | VCC = 5.5V, VO = 0V | ±10 | ±60 | mA | |
rO | Output resistance | VCC, V+, and V– = 0V, VO = ±2V | 300 | Ω | ||
RECEIVER SECTION | ||||||
VOH | High-level output voltage | IOH = –1mA | 3.5 | VCC – 0.4 | V | |
VOL | Low-level output voltage | IOL = 1.6mA | 0.4 | V | ||
VIT+ | Positive-going input threshold voltage | VCC = 5V, TA = 25°C | 1.7 | 2.4 | V | |
VIT– | Negative-going input threshold voltage | VCC = 5V, TA = 25°C | 0.8 | 1.2 | V | |
Vhys | Input hysteresis (VIT+ – VIT–) | 0.2 | 0.5 | 1 | V | |
ri | Input resistance | VI = ±3V to ±25V | 3 | 5 | 7 | kΩ |