SLLS576G July 2003 – February 2024 MAX202
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | C1+ | — | Positive lead of C1 capacitor |
2 | V+ | O | Positive charge pump output for storage capacitor only |
3 | C1– | — | Negative lead of C1 capacitor |
4 | C2+ | — | Positive lead of C2 capacitor |
5 | C2– | — | Negative lead of C2 capacitor |
6 | V– | O | Negative charge pump output for storage capacitor only |
7 | DOUT2 | O | RS-232 line data output (to remote RS-232 system) |
8 | RIN2 | I | RS-232 line data input (from remote RS-232 system) |
9 | ROUT2 | O | Logic data output (to UART) |
10 | DIN2 | I | Logic data input (from UART) |
11 | DIN1 | I | Logic data input (from UART) |
12 | ROUT1 | O | Logic data output (to UART) |
13 | RIN1 | I | RS-232 line data input (from remote RS-232 system) |
14 | DOUT1 | O | RS-232 line data output (to remote RS-232 system) |
15 | GND | — | Ground |
16 | VCC | — | Supply voltage, connect to external 5V power supply |