SLLS567F May 2003 – July 2024 MAX211
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH | High-level output voltage | IOH = −1mA | 3.5 | VCC−0. | 4 V | V | |
VOL | Low-level output voltage | IOL = 1.6mA | 0.4 | V | |||
VIT+ | Positive-going input threshold voltage | VCC = 5V, | TA = 25°C | 1.7 | 2.4 | V | |
VIT− | Negative-going input threshold voltage | VCC = 5V, | TA = 25°C | 0.8 | 1.2 | V | |
Vhys | Input hysteresis (VIT+ − VIT−) | 0.2 | 0.5 | 1 | V | ||
ri | Input resistance | VCC = 5V, | TA = 25°C | 3 | 5 | 7 | kΩ |
Output leakage current | EN = VCC, | 0 ≤ ROUT ≤ VCC | ±0.05 | ±10 | µA |