SLLS567F May 2003 – July 2024 MAX211
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The Machine Model (MM) ESD test applies to all pins, using a 200pF capacitor with no discharge resistance. The purpose of the MM test is to simulate possible ESD conditions that can occur during the handling and assembly processes of manufacturing. In this case, ESD protection is required for all pins, not just RS-232 pins. However, after PC board assembly, the MM test no longer is as pertinent to the RS-232 pins.