SLLS047N February 1989 – February 2024 MAX232
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS(1) | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SR | Driver slew rate | RL = 3kΩ to 7kΩ, see Figure 6-2 | 30 | V/μs | |||
SR(t) | Driver transition region slew rate | see Figure 6-3 | 3 | V/μs | |||
Data rate | One TOUT switching | 120 | kbit/s | ||||
tPLH®) | Receiver propagation delay time, low- to high-level output | TTL load, see Figure 6-1 | 500 | ns | |||
tPHL®) | Receiver propagation delay time, high- to low-level output | TTL load, see Figure 6-1 | 500 | ns |