SLLS723D April 2006 – February 2024 MAX232E
PRODUCTION DATA
The MAX232E is a dual driver and receiver that includes a capacitive voltage generator to supply RS-232-F compliant voltage levels from a single 5V supply. Each receiver converts RS-232 inputs to 5V TTL/CMOS levels. This receiver has a typical threshold of 1.3V, a typical hysteresis of 0.5V, and can accept ±30V inputs. Each driver converts TTL/CMOS input levels into TIA/RS-232-F levels.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
MAX232 | SOIC (16) | 9.9mm × 6mm |
SOIC (16) | 10.4mm × 10.3mm | |
PDIP (16) | 19.3mm × 9mm | |
SOP (16) | 10.2mm × 7.8 mm |