SLLS723D April 2006 – February 2024 MAX232E
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 4.5 | 5 | 5.5 | V | |
VIH | High-level input voltage (DIN1, DIN2) | 2 | V | |||
VIL | Low-level input voltage (DIN1, DIN2) | 0.8 | V | |||
Receiver input voltage (RIN1, RIN2) | ±3 | ±30 | V | |||
TA | Operating free-air temperature | MAX232EC | 0 | 70 | °C | |
MAX232EI | –40 | 85 |